IESNA:LM-63-2002
[TEST]P943770
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32040
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2922.7 2904.4 2866.1 2832.8 2824.4 2827.8 2837.8 2856.1 2872.7 2877.7
2879.4 2904.4 2956 3040.9 3182.5 3382.3 3625.5 3918.6 4293.3 4739.6
5245.9 5865.4 6616.4 7470.8 8390 9377.6 10325.2 10766.5 10120.3 7820.5
4255 1200.7 368 218.2 124.9 51.6 0
2922.7 2912.7 2872.7 2839.4 2831.1 2832.8 2842.8 2861.1 2876.1 2881.1
2884.4 2911 2961 3050.9 3189.1 3390.7 3637.1 3931.9 4316.6 4762.9
5285.8 5923.7 6704.7 7540.7 8476.6 9489.2 10416.8 10816.5 10018.8 7645.6
4056.8 1125.8 356.4 199.8 116.6 46.6 0
2922.7 2909.4 2871.1 2836.1 2821.1 2822.8 2827.8 2837.8 2844.4 2851.1
2861.1 2889.4 2942.7 3027.6 3167.5 3352.4 3588.8 3868.6 4230 4671.3
5222.5 5912 6721.4 7620.7 8553.2 9542.5 10476.7 10963 10371.8 8258.5
4902.8 1808.6 483 239.8 141.6 55 0
2922.7 2902.7 2866.1 2827.8 2807.8 2802.8 2806.1 2807.8 2807.8 2819.4
2836.1 2867.7 2921 3004.3 3124.2 3300.7 3535.5 3822 4183.4 4623
5219.2 5932 6841.3 7865.5 8914.6 9943.8 10904.7 11447.6 11147.9 9585.8
6581.5 3184.2 959.2 349.7 169.9 53.3 0
2922.7 2902.7 2867.7 2827.8 2802.8 2797.8 2801.1 2801.1 2801.1 2814.4
2844.4 2872.7 2917.7 2989.3 3097.6 3260.8 3497.2 3792 4155.1 4618
5229.2 6043.6 7094.4 8338.4 9617.4 10763.2 11687.4 12273.6 12343.6 11544.2
9206.1 5537.3 2351.5 599.5 201.5 46.6 0
2922.7 2897.7 2862.7 2822.8 2796.1 2791.1 2796.1 2802.8 2802.8 2816.1
2847.8 2871.1 2906 2982.6 3097.6 3260.8 3490.6 3792 4161.7 4649.7
5287.5 6163.5 7339.2 8773.1 10228.6 11492.6 12418.5 13108 13531 13261.2
11494.3 8070.3 3865.3 1214 258.1 60 0
2922.7 2902.7 2866.1 2824.4 2797.8 2791.1 2794.5 2801.1 2801.1 2814.4
2844.4 2876.1 2921 2994.3 3107.5 3274.1 3507.2 3800.3 4166.7 4629.7
5240.9 6056.9 7112.7 8338.4 9604.1 10774.8 11740.7 12413.5 12503.5 11624.2
9417.6 5750.5 2259.9 582.9 168.2 45 0
2922.7 2906 2871.1 2829.4 2802.8 2796.1 2801.1 2806.1 2811.1 2824.4
2846.1 2881.1 2937.7 3022.6 3144.2 3312.4 3550.5 3840.3 4201.7 4654.7
5254.2 6010.3 6924.5 7922.1 8942.9 9973.8 10951.4 11499.3 11124.6 9660.7
6769.7 3254.1 970.9 364.7 173.2 53.3 0
2922.7 2911 2874.4 2834.4 2812.8 2809.4 2816.1 2829.4 2841.1 2852.7
2867.7 2897.7 2956 3047.6 3184.2 3372.3 3607.2 3891.9 4248.3 4679.6
5225.9 5903.7 6698 7565.7 8471.6 9450.9 10413.4 10898.1 10388.5 8639.8
5459 2145 614.5 293.1 156.5 63.3 0
2922.7 2914.4 2876.1 2836.1 2817.8 2816.1 2827.8 2851.1 2871.1 2882.7
2894.4 2924.4 2979.3 3072.6 3215.8 3417.3 3663.8 3961.9 4328.3 4771.2
5284.2 5922 6656.4 7480.8 8356.7 9327.6 10251.9 10615 9928.8 7707.2
4223.3 1272.3 388 196.5 104.9 41.6 0
2922.7 2912.7 2876.1 2836.1 2817.8 2817.8 2829.4 2851.1 2872.7 2882.7
2892.7 2917.7 2974.3 3062.6 3204.1 3400.6 3645.5 3956.9 4324.9 4744.6
5249.2 5860.4 6591.5 7420.8 8256.8 9227.7 10172 10618.3 10038.7 7938.7
4498.1 1413.9 409.7 213.2 109.9 38.3 0
